How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | BD: | 9 |
| BE1: | 0.5 in | U: | 0.75 in |
| J: | 4 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 5.51 in | K: | 2 in |
| T: | 1 | A: | 2.94 |
| TAP Depth: | 0.69 in | O: | 2.91 in |
| O*: | 2.69 in | I: | 3.77 in |
| D: | 2.69 | F: | 2.13 |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| N: | 4.88 | L1: | 8.76 in |
| B: | 5.25 | G: | 1.06 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 1.83 |
| Assembly: | UFC-2 | Output RPM: | 87.5 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series: | OE Series |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.44 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

