How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | I: | 3.77 in |
| BF: | 0.53 | L: | 5.51 in |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | BD: | 9 |
| T: | 1 | U: | 0.75 in |
| D: | 2.69 | L1: | 8.76 in |
| BE1: | 0.5 in | O: | 2.91 in |
| F: | 2.13 | C: | 6.88 in |
| A: | 2.94 | O*: | 2.69 in |
| K: | 2 in | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | AJ: | 7.25 |
| B: | 5.25 | AK: | 8.5 |
Technical Specifications
| Series: | OE Series | Input HP @ 1750 RPM: | 1.83 |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | UFC-2 |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| Ratio: | 20:1 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

