How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 2.69 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| O*: | 2.69 in | T: | 1 |
| BF: | 0.53 | O: | 2.91 in |
| AK: | 8.5 | G: | 1.06 |
| BD: | 9 | BE1: | 0.5 in |
| U: | 0.75 in | I: | 3.77 in |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | K: | 2 in |
| N: | 4.88 | A: | 2.94 |
| J: | 4 in | B: | 5.25 |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 30:1 |
| Series: | OE Series | Output Shaft Direction: | 2 |
| Assembly: | UFC-2 | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series |
| Input Diameter (in): | 0.75 in | Ratio: | 30:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.32 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.44 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

