How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| AJ: | 7.25 | D: | 2.69 |
| L: | 5.51 in | J: | 4 in |
| G: | 1.06 | BE1: | 0.5 in |
| K: | 2 in | B: | 5.25 |
| O: | 2.91 in | F: | 2.13 |
| T: | 1 | C: | 6.88 in |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| U: | 0.75 in | I: | 3.77 in |
| AK: | 8.5 | N: | 4.88 |
| L1: | 8.76 in | O*: | 2.69 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Series: | OE Series | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Service Factor: | 1 | Motor Frame Size: | 180 |
| Ratio: | 40:1 | Assembly: | UFC-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.04 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

