How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | I: | 3.77 in |
| AJ: | 7.25 | TAP Depth: | 0.69 in |
| B: | 5.25 | BE1: | 0.5 in |
| L1: | 8.76 in | C: | 6.88 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| O*: | 2.69 in | BD: | 9 |
| F: | 2.13 | N: | 4.88 |
| U: | 0.75 in | K: | 2 in |
| AK: | 8.5 | BF: | 0.53 |
| L: | 5.51 in | T: | 1 |
| O: | 2.91 in | A: | 2.94 |
| G: | 1.06 | J: | 4 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.44 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Series: | OE Series | Motor Frame Size: | 180 |
| Gear Type: | Worm | Assembly: | UFC-2 |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.847 | Output RPM: | 35 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

