How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 2.94 | N: | 4.88 |
| F: | 2.13 | D: | 2.69 |
| I: | 3.77 in | TAP Depth: | 0.69 in |
| Center Distance (in): | 2.375 in | J: | 4 in |
| O*: | 2.69 in | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | L: | 5.51 in |
| BE1: | 0.5 in | T: | 1 |
| BF: | 0.53 | G: | 1.06 |
| L1: | 8.76 in | K: | 2 in |
| BD: | 9 | AK: | 8.5 |
| B: | 5.25 | C: | 6.88 in |
| O: | 2.91 in | U: | 0.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Product Line: | OE Series | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Assembly: | UFC-2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.44 | Output Shaft Direction: | 2 |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Output RPM: | 29.2 | Motor Frame Size: | 180 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

