How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AJ: | 7.25 |
| B: | 5.25 | K: | 2 in |
| J: | 4 in | T: | 1 |
| BD: | 9 | I: | 3.77 in |
| F: | 2.13 | BE1: | 0.5 in |
| AK: | 8.5 | O: | 2.91 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | BF: | 0.53 |
| TAP Depth: | 0.69 in | A: | 2.94 |
| N: | 4.88 | C: | 6.88 in |
| L1: | 8.76 in | U: | 0.75 in |
| G: | 1.06 | O*: | 2.69 in |
Technical Specifications
| Ratio: | 80:1 | Assembly: | UFC-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.44 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 180 |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.455 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Ratio Range: | 80:1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

