How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.53 |
| BD: | 9 | G: | 1.06 |
| K: | 2 in | BE1: | 0.5 in |
| L: | 5.51 in | U: | 0.75 in |
| F: | 2.13 | TAP Depth: | 0.69 in |
| AJ: | 7.25 | Center Distance (in): | 2.375 in |
| B: | 5.25 | C: | 6.88 in |
| A: | 2.94 | L1: | 8.76 in |
| J: | 4 in | D: | 2.69 |
| O: | 2.91 in | O*: | 2.69 in |
| T: | 1 | I: | 3.77 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.44 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Solid Shaft |
| Series: | OE Series | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Product Type: | Right Angle |
| Output RPM: | 21.9 | Assembly: | UFC-2 |
| Product Line: | OE Series | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

