How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 2.69 |
| I: | 3.77 in | O: | 2.91 in |
| O*: | 2.69 in | C: | 6.88 in |
| T: | 1 | B: | 5.25 |
| K: | 2 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | L: | 5.51 in |
| U: | 0.75 in | BD: | 9 |
| AK: | 8.5 | BF: | 0.53 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| L1: | 8.76 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | F: | 2.13 |
| A: | 2.94 | J: | 4 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.44 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| Series Code: | OE | Ratio: | 80:1 |
| Assembly: | UFC-2 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

