How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | J: | 4 in |
| D: | 2.69 | G: | 1.06 |
| T: | 1 | A: | 2.94 |
| BF: | 0.53 | N: | 4.88 |
| L: | 5.51 in | O*: | 2.69 in |
| K: | 2 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AK: | 8.5 | TAP Depth: | 0.69 in |
| B: | 5.25 | F: | 2.13 |
| C: | 6.88 in | BD: | 9 |
| O: | 2.91 in | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in | L1: | 8.76 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.307 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Motor Frame Size: | 210 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | UFC-2 |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

