How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | N: | 4.88 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| I: | 3.77 in | BE1: | 0.5 in |
| O: | 2.91 in | G: | 1.06 |
| L1: | 8.76 in | A: | 2.94 |
| AK: | 8.5 | T: | 1 |
| B: | 5.25 | J: | 4 in |
| AJ: | 7.25 | O*: | 2.69 in |
| C: | 6.88 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | H-Tap size: | 3/8 - 16 in |
| D: | 2.69 | BD: | 9 |
| K: | 2 in | L: | 5.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.307 |
| Product Line: | OE Series | Assembly: | UFC-2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Motor Frame Size: | 210 |
| Series: | OE Series | Ratio: | 100:1 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

