How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | Center Distance (in): | 2.375 in |
| BF: | 0.53 | C: | 6.88 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | U: | 0.75 in |
| B: | 5.25 | G: | 1.06 |
| I: | 3.77 in | L: | 5.51 in |
| F: | 2.13 | O*: | 2.69 in |
| A: | 2.94 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | T: | 1 |
| D: | 2.69 | N: | 4.88 |
| K: | 2 in | AJ: | 7.25 |
| L1: | 8.76 in | O: | 2.91 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | UFC-2 |
| Motor Frame Size: | 210 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Center Distance (in): | 2.375 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.44 |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

