How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | F: | 2.13 |
| T: | 1 | AJ: | 7.25 |
| L1: | 8.76 in | BF: | 0.53 |
| O*: | 2.69 in | D: | 2.69 |
| L: | 5.51 in | B: | 5.25 |
| A: | 2.94 | N: | 4.88 |
| I: | 3.77 in | BD: | 9 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| O: | 2.91 in | C: | 6.88 in |
| J: | 4 in | G: | 1.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Assembly: | UFC-2 | Ratio: | 20:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 20:1 | Output Shaft: | Solid Shaft |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.83 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

