How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | O*: | 2.69 in |
| L: | 5.51 in | AK: | 8.5 |
| G: | 1.06 | A: | 2.94 |
| F: | 2.13 | U: | 0.75 in |
| I: | 3.77 in | BD: | 9 |
| BE1: | 0.5 in | AJ: | 7.25 |
| O: | 2.91 in | L1: | 8.76 in |
| N: | 4.88 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 2.375 in | C: | 6.88 in |
| K: | 2 in | BF: | 0.53 |
| J: | 4 in | T: | 1 |
| TAP Depth: | 0.69 in | B: | 5.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.51 | Output Diameter (in): | 1 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Ratio Range: | 25:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.44 |
| Ratio: | 25:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | UFC-2 | Series: | OE Series |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

