How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AJ: | 7.25 |
| L: | 5.51 in | O*: | 2.69 in |
| L1: | 8.76 in | F: | 2.13 |
| AK: | 8.5 | D: | 2.69 |
| K: | 2 in | N: | 4.88 |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 1.06 |
| I: | 3.77 in | A: | 2.94 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| J: | 4 in | B: | 5.25 |
| O: | 2.91 in | C: | 6.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 43.8 | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 210 |
| Output Key: | 1/4 X 2.44 | Ratio: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Center Distance (in): | 2.375 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Product Type: | Right Angle | Assembly: | UFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

