How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4 in | U: | 0.75 in |
| N: | 4.88 | A: | 2.94 |
| BD: | 9 | L1: | 8.76 in |
| BF: | 0.53 | H-Tap size: | 3/8 - 16 in |
| K: | 2 in | B: | 5.25 |
| O: | 2.91 in | D: | 2.69 |
| G: | 1.06 | TAP Depth: | 0.69 in |
| I: | 3.77 in | AK: | 8.5 |
| C: | 6.88 in | L: | 5.51 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| O*: | 2.69 in | F: | 2.13 |
| T: | 1 | Center Distance (in): | 2.375 in |
Technical Specifications
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.44 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Series: | OE Series | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 0.847 | Assembly: | UFC-2 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

