How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | J: | 4 in |
| F: | 2.13 | K: | 2 in |
| I: | 3.77 in | BF: | 0.53 |
| D: | 2.69 | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | G: | 1.06 |
| N: | 4.88 | T: | 1 |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| B: | 5.25 | C: | 6.88 in |
| L: | 5.51 in | AJ: | 7.25 |
| O: | 2.91 in | O*: | 2.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1 in | Ratio Range: | 60:1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.44 | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Assembly: | UFC-2 | Motor Frame Size: | 210 |
| Output Shaft Direction: | 2 | Product Line: | OE Series |
| Series: | OE Series | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

