How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | B: | 5.25 |
| J: | 4 in | BD: | 9 |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | C: | 6.88 in |
| BE1: | 0.5 in | BF: | 0.53 |
| H-Tap size: | 3/8 - 16 in | O*: | 2.69 in |
| T: | 1 | N: | 4.88 |
| A: | 2.94 | I: | 3.77 in |
| L1: | 8.76 in | K: | 2 in |
| F: | 2.13 | G: | 1.06 |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| O: | 2.91 in | D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Output Key: | 1/4 X 2.44 | Product Line: | OE Series |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | UFC-2 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

