How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | O*: | 2.69 in |
| TAP Depth: | 0.69 in | D: | 2.69 |
| BE1: | 0.5 in | AK: | 8.5 |
| L: | 5.51 in | J: | 4 in |
| O: | 2.91 in | U: | 0.75 in |
| B: | 5.25 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| C: | 6.88 in | L1: | 8.76 in |
| N: | 4.88 | F: | 2.13 |
| BD: | 9 | AJ: | 7.25 |
| I: | 3.77 in | K: | 2 in |
| BF: | 0.53 | Center Distance (in): | 2.375 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Motor Frame Size: | 210 |
| Ratio Range: | 80:1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.455 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Assembly: | UFC-2 | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Series: | OE Series |
| Output Shaft Direction: | 2 | Output Shaft: | Solid Shaft |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.44 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

