How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | U: | 0.75 in |
| C: | 6.88 in | K: | 2 in |
| J: | 4 in | I: | 3.77 in |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| BE1: | 0.5 in | B: | 5.25 |
| O*: | 2.69 in | TAP Depth: | 0.69 in |
| G: | 1.06 | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| T: | 1 | F: | 2.13 |
| L1: | 8.76 in | O: | 2.91 in |
| BD: | 9 | L: | 5.51 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Output Key: | 1/4 X 2.44 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Series: | OE Series | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210 | Assembly: | UFC-2 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

