How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | F: | 2.13 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| G: | 1.06 | I: | 3.77 in |
| LM: | 7.76 | A: | 2.94 |
| TAP Depth: | 0.69 in | T: | 1 |
| H-Tap size: | 3/8 - 16 in | D: | 2.69 |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| L: | 5.51 in | J: | 4 in |
| K: | 2 in | U: | 0.75 in |
| C: | 6.88 in | O*: | 2.69 in |
| B: | 5.25 | N: | 4.88 |
Technical Specifications
| Assembly: | UFC-2 | Output Shaft: | Solid Shaft |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 56 | Output Key: | 1/4 X 2.44 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Product Line: | OE Series | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.307 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Series: | OE Series |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

