How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | K: | 2 in |
| U: | 0.75 in | J: | 4 in |
| B: | 5.25 | BF: | 0.41 |
| F: | 2.13 | D: | 2.69 |
| BD: | 5.88 | O*: | 2.69 in |
| O: | 2.91 in | A: | 2.94 |
| N: | 4.88 | I: | 3.77 in |
| L: | 5.51 in | AK: | 4.5 |
| AJ: | 5.88 | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 2.375 in |
| C: | 6.88 in | LM: | 7.76 |
| BE: | 0.38 in | TAP Depth: | 0.69 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.32 |
| Center Distance (in): | 2.375 | Output RPM: | 58.3 |
| Product Line: | OE Series | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Motor Frame Size: | 56 | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Assembly: | UFC-2 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Ratio: | 30:1 | Output Key: | 1/4 X 2.44 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio Range: | 30:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

