How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| BF: | 0.41 | A: | 2.94 |
| AK: | 4.5 | LM: | 7.76 |
| T: | 1 | B: | 5.25 |
| Center Distance (in): | 2.375 in | N: | 4.88 |
| J: | 4 in | G: | 1.06 |
| C: | 6.88 in | O*: | 2.69 in |
| BE: | 0.38 in | H-Tap size: | 3/8 - 16 in |
| U: | 0.75 in | BD: | 5.88 |
| O: | 2.91 in | L: | 5.51 in |
| I: | 3.77 in | D: | 2.69 |
| K: | 2 in | F: | 2.13 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56 |
| Gear Type: | Worm | Product Line: | OE Series |
| Output Key: | 1/4 X 2.44 | No. of Gear Reductions: | Single |
| Assembly: | UFC-2 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Series: | OE Series |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

