How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | U: | 0.75 in |
| K: | 2 in | H-Tap size: | 3/8 - 16 in |
| I: | 3.77 in | J: | 4 in |
| N: | 4.88 | F: | 2.13 |
| BE: | 0.38 in | O: | 2.91 in |
| TAP Depth: | 0.69 in | G: | 1.06 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | BF: | 0.41 |
| D: | 2.69 | B: | 5.25 |
| L: | 5.51 in | C: | 6.88 in |
| AK: | 4.5 | O*: | 2.69 in |
| T: | 1 | A: | 2.94 |
Technical Specifications
| Service Factor: | 1 | Output Key: | 1/4 X 2.44 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 2 |
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Assembly: | UFC-2 |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 0.847 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Series: | OE Series |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

