How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | G: | 1.06 |
| F: | 2.13 | H-Tap size: | 3/8 - 16 in |
| N: | 4.88 | BD: | 5.88 |
| J: | 4 in | L: | 5.51 in |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BE: | 0.38 in |
| BF: | 0.41 | U: | 0.75 in |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| K: | 2 in | D: | 2.69 |
| O: | 2.91 in | O*: | 2.69 in |
| T: | 1 | AK: | 4.5 |
| C: | 6.88 in | A: | 2.94 |
Technical Specifications
| Output Diameter (in): | 1 in | Product Line: | OE Series |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.44 | Assembly: | UFC-2 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Motor Frame Size: | 56 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.847 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series: | OE Series |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

