How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | K: | 2 in |
| G: | 1.06 | I: | 3.77 in |
| N: | 4.88 | L: | 5.51 in |
| BD: | 5.88 | J: | 4 in |
| TAP Depth: | 0.69 in | U: | 0.75 in |
| AK: | 4.5 | O*: | 2.69 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| H-Tap size: | 3/8 - 16 in | C: | 6.88 in |
| D: | 2.69 | A: | 2.94 |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | B: | 5.25 |
| O: | 2.91 in | F: | 2.13 |
Technical Specifications
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56 |
| Input Diameter (in): | 0.75 in | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Service Factor: | 1 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.44 |
| Assembly: | UFC-2 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Series: | OE Series | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

