How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 2.69 in | O: | 2.91 in |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| A: | 2.94 | L: | 5.51 in |
| BF: | 0.41 | D: | 2.69 |
| F: | 2.13 | T: | 1 |
| LM: | 7.76 | K: | 2 in |
| AJ: | 5.88 | TAP Depth: | 0.69 in |
| I: | 3.77 in | J: | 4 in |
| AK: | 4.5 | N: | 4.88 |
| BD: | 5.88 | C: | 6.88 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| B: | 5.25 | G: | 1.06 |
Technical Specifications
| Output Shaft: | Solid Shaft | Assembly: | UFC-2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56 |
| Output Key: | 1/4 X 2.44 | Input HP @ 1750 RPM: | 0.674 |
| Input Diameter (in): | 0.75 in | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series: | OE Series |
| Ratio Range: | 60:1 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

