How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | K: | 2 in |
| T: | 1 | C: | 6.88 in |
| G: | 1.06 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | AJ: | 5.88 |
| D: | 2.69 | I: | 3.77 in |
| LM: | 7.76 | BE: | 0.38 in |
| TAP Depth: | 0.69 in | F: | 2.13 |
| L: | 5.51 in | O: | 2.91 in |
| J: | 4 in | O*: | 2.69 in |
| A: | 2.94 | BD: | 5.88 |
| U: | 0.75 in | N: | 4.88 |
Technical Specifications
| Ratio: | 80:1 | Series Code: | OE |
| Service Factor: | 1 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Series: | OE Series | Input HP @ 1750 RPM: | 0.455 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Center Distance (in): | 2.375 |
| Assembly: | UFC-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Motor Frame Size: | 56 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.44 | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

