How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | L: | 5.51 in |
| C: | 6.88 in | LM: | 7.76 |
| G: | 1.06 | A: | 2.94 |
| U: | 0.75 in | TAP Depth: | 0.69 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| B: | 5.25 | I: | 3.77 in |
| N: | 4.88 | BF: | 0.41 |
| T: | 1 | AJ: | 5.88 |
| BD: | 5.88 | D: | 2.69 |
| AK: | 4.5 | J: | 4 in |
| F: | 2.13 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 3 | Motor Frame Size: | 140 |
| Output Key: | 1/4 X 2.44 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Assembly: | UFC-3 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 10:1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Product Line: | OE Series |
| Output Shaft: | Solid Shaft | Output RPM: | 175 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.08 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

