How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | C: | 6.88 in |
| J: | 4 in | Center Distance (in): | 2.375 in |
| B: | 5.25 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| N: | 4.88 | AK: | 4.5 |
| G: | 1.06 | K: | 2 in |
| O: | 2.91 in | D: | 2.69 |
| I: | 3.77 in | F: | 2.13 |
| BE: | 0.38 in | AJ: | 5.88 |
| A: | 2.94 | L: | 5.51 in |
| LM: | 7.76 | U: | 0.75 in |
| BD: | 5.88 |
Technical Specifications
| Product Line: | OE Series | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Ratio: | 10:1 |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Series Code: | OE | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Ratio Range: | 10:1 |
| Center Distance (in): | 2.375 | Assembly: | UFC-3 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Output Key: | 1/4 X 2.44 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

