How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | C: | 6.88 in |
| K: | 2 in | LM: | 7.76 |
| BD: | 5.88 | U: | 0.75 in |
| G: | 1.06 | A: | 2.94 |
| I: | 3.77 in | T: | 1 |
| B: | 5.25 | L: | 5.51 in |
| AJ: | 5.88 | H-Tap size: | 3/8 - 16 in |
| BE: | 0.38 in | F: | 2.13 |
| J: | 4 in | AK: | 4.5 |
| N: | 4.88 | O: | 2.91 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| BF: | 0.41 |
Technical Specifications
| Series: | OE Series | Output Shaft Direction: | 3 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.44 |
| Product Line: | OE Series | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Ratio Range: | 15:1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output RPM: | 117 |
| Input HP @ 1750 RPM: | 2.3 | Assembly: | UFC-3 |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output Shaft: | Solid Shaft | Ratio: | 15:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

