How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 6.88 in |
| N: | 4.88 | L: | 5.51 in |
| H-Tap size: | 3/8 - 16 in | B: | 5.25 |
| O: | 2.91 in | AK: | 4.5 |
| D: | 2.69 | K: | 2 in |
| BF: | 0.41 | BD: | 5.88 |
| F: | 2.13 | TAP Depth: | 0.69 in |
| J: | 4 in | U: | 0.75 in |
| T: | 1 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | G: | 1.06 |
| A: | 2.94 |
Technical Specifications
| Input HP @ 1750 RPM: | 2.3 | Product Type: | Right Angle |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Series: | OE Series | Gear Type: | Worm |
| Assembly: | UFC-3 | Output RPM: | 117 |
| Output Key: | 1/4 X 2.44 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

