How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.88 in | D: | 2.69 |
| LM: | 7.76 | O: | 2.91 in |
| F: | 2.13 | I: | 3.77 in |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| T: | 1 | U: | 0.75 in |
| N: | 4.88 | G: | 1.06 |
| B: | 5.25 | BF: | 0.41 |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| L: | 5.51 in | AK: | 4.5 |
| Center Distance (in): | 2.375 in | J: | 4 in |
| K: | 2 in | BE: | 0.38 in |
| A: | 2.94 |
Technical Specifications
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output RPM: | 117 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Assembly: | UFC-3 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.44 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 2.3 |
| Input Diameter (in): | 0.75 in | Series: | OE Series |
| Output Diameter (in): | 1 in | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

