How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| TAP Depth: | 0.69 in | G: | 1.06 |
| H-Tap size: | 3/8 - 16 in | LM: | 7.76 |
| O: | 2.91 in | F: | 2.13 |
| D: | 2.69 | BD: | 5.88 |
| A: | 2.94 | AJ: | 5.88 |
| U: | 0.75 in | I: | 3.77 in |
| K: | 2 in | T: | 1 |
| J: | 4 in | BE: | 0.38 in |
| N: | 4.88 | Center Distance (in): | 2.375 in |
| C: | 6.88 in | B: | 5.25 |
| L: | 5.51 in |
Technical Specifications
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.44 |
| Input HP @ 1750 RPM: | 1.83 | Motor Frame Size: | 140 |
| Output Shaft: | Solid Shaft | Ratio: | 20:1 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Series: | OE Series |
| Output Shaft Assembly Code: | 3 | Input Diameter (in): | 0.75 in |
| Product Line: | OE Series | Assembly: | UFC-3 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

