How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.06 | F: | 2.13 |
| U: | 0.75 in | A: | 2.94 |
| T: | 1 | L: | 5.51 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| TAP Depth: | 0.69 in | N: | 4.88 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.41 |
| J: | 4 in | B: | 5.25 |
| I: | 3.77 in | LM: | 7.76 |
| D: | 2.69 | K: | 2 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | O: | 2.91 in |
| C: | 6.88 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 3 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Output Shaft Assembly Code: | 3 | Output Key: | 1/4 X 2.44 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140 | Ratio: | 20:1 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | UFC-3 |
| Output RPM: | 87.5 | Output Diameter (in): | 1 in |
| Product Line: | OE Series | Series Code: | OE |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.83 |
| Output Shaft: | Solid Shaft | Ratio Range: | 20:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

