How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.88 | A: | 2.94 |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| D: | 2.69 | I: | 3.77 in |
| G: | 1.06 | AJ: | 5.88 |
| B: | 5.25 | J: | 4 in |
| K: | 2 in | C: | 6.88 in |
| BF: | 0.41 | F: | 2.13 |
| U: | 0.75 in | O: | 2.91 in |
| LM: | 7.76 | H-Tap size: | 3/8 - 16 in |
| L: | 5.51 in | TAP Depth: | 0.69 in |
| AK: | 4.5 | T: | 1 |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 140 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Ratio Range: | 25:1 |
| Output Diameter (in): | 1 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.51 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Assembly: | UFC-3 |
| Output Key: | 1/4 X 2.44 | Center Distance (in): | 2.375 |
| Ratio: | 25:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

