How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | BF: | 0.41 |
| LM: | 7.76 | AK: | 4.5 |
| J: | 4 in | U: | 0.75 in |
| H-Tap size: | 3/8 - 16 in | A: | 2.94 |
| Center Distance (in): | 2.375 in | F: | 2.13 |
| K: | 2 in | G: | 1.06 |
| L: | 5.51 in | B: | 5.25 |
| D: | 2.69 | TAP Depth: | 0.69 in |
| T: | 1 | AJ: | 5.88 |
| C: | 6.88 in | N: | 4.88 |
| BD: | 5.88 | I: | 3.77 in |
| BE: | 0.38 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Motor Frame Size: | 140 | Output RPM: | 35 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.44 |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 0.847 | Product Line: | OE Series |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Assembly: | UFC-3 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

