How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BD: | 5.88 |
| C: | 6.88 in | AJ: | 5.88 |
| I: | 3.77 in | A: | 2.94 |
| TAP Depth: | 0.69 in | K: | 2 in |
| O: | 2.91 in | B: | 5.25 |
| LM: | 7.76 | L: | 5.51 in |
| G: | 1.06 | T: | 1 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| F: | 2.13 | U: | 0.75 in |
| J: | 4 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| N: | 4.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Output Key: | 1/4 X 2.44 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| Input Diameter (in): | 0.75 in | Series: | OE Series |
| Output RPM: | 35 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 0.847 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input RPM: | 1,750 | Assembly: | UFC-3 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

