How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | U: | 0.75 in |
| TAP Depth: | 0.69 in | K: | 2 in |
| A: | 2.94 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| I: | 3.77 in | AJ: | 5.88 |
| N: | 4.88 | C: | 6.88 in |
| L: | 5.51 in | J: | 4 in |
| AK: | 4.5 | D: | 2.69 |
| F: | 2.13 | T: | 1 |
| LM: | 7.76 | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in | G: | 1.06 |
| B: | 5.25 |
Technical Specifications
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 3.47 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | UFC-3 |
| Product Line: | OE Series | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 2.44 | Motor Frame Size: | 140 |
| Output Shaft Direction: | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1 in | Series: | OE Series |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

