How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | U: | 0.75 in |
| F: | 2.13 | LM: | 7.76 |
| K: | 2 in | T: | 1 |
| N: | 4.88 | O: | 2.91 in |
| C: | 6.88 in | BE: | 0.38 in |
| J: | 4 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | I: | 3.77 in |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| L: | 5.51 in | B: | 5.25 |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 1.06 | A: | 2.94 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 3 |
| Series: | OE Series | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Motor Frame Size: | 140 | Assembly: | UFC-3 |
| Output Key: | 1/4 X 2.44 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

