How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | G: | 1.06 |
| O: | 2.91 in | L: | 5.51 in |
| F: | 2.13 | BE: | 0.38 in |
| N: | 4.88 | A: | 2.94 |
| U: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| AK: | 4.5 | J: | 4 in |
| BD: | 5.88 | LM: | 7.76 |
| B: | 5.25 | Center Distance (in): | 2.375 in |
| T: | 1 | AJ: | 5.88 |
| D: | 2.69 | C: | 6.88 in |
| K: | 2 in | I: | 3.77 in |
| BF: | 0.41 |
Technical Specifications
| Center Distance (in): | 2.375 | Series: | OE Series |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 80:1 | Output Key: | 1/4 X 2.44 |
| Input HP @ 1750 RPM: | 0.455 | Assembly: | UFC-3 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Line: | OE Series |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140 | Output Diameter (in): | 1 in |
| Output Shaft: | Solid Shaft | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

