How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.25 | K: | 2 in |
| LM: | 7.76 | N: | 4.88 |
| TAP Depth: | 0.69 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| L: | 5.51 in | BD: | 5.88 |
| T: | 1 | I: | 3.77 in |
| C: | 6.88 in | G: | 1.06 |
| BF: | 0.41 | F: | 2.13 |
| U: | 0.75 in | A: | 2.94 |
| O: | 2.91 in | J: | 4 in |
| BE: | 0.38 in | D: | 2.69 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Motor Frame Size: | 140 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Assembly: | UFC-3 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series |
| Output Key: | 1/4 X 2.44 | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

