How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | J: | 4 in |
| G: | 1.06 | N: | 4.88 |
| O: | 2.91 in | L: | 5.51 in |
| K: | 2 in | BD: | 9 |
| AJ: | 7.25 | C: | 6.88 in |
| F: | 2.13 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| A: | 2.94 | BF: | 0.53 |
| I: | 3.77 in | BE1: | 0.5 in |
| T: | 1 | H-Tap size: | 3/8 - 16 in |
| L1: | 8.76 in | TAP Depth: | 0.69 in |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Assembly: | UFC-3 |
| Motor Frame Size: | 180 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Shaft Seal Material: | Viton | Product Line: | OE Series |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| Series Code: | OE | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.44 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

