How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | L1: | 8.76 in |
| K: | 2 in | AK: | 8.5 |
| TAP Depth: | 0.69 in | C: | 6.88 in |
| BE1: | 0.5 in | B: | 5.25 |
| U: | 0.75 in | T: | 1 |
| A: | 2.94 | BF: | 0.53 |
| G: | 1.06 | J: | 4 in |
| L: | 5.51 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.13 | D: | 2.69 |
| BD: | 9 | I: | 3.77 in |
| O: | 2.91 in | N: | 4.88 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180 | Product Line: | OE Series |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Series: | OE Series | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | UFC-3 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 3 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.08 |
| Output RPM: | 175 | Output Key: | 1/4 X 2.44 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

