How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| K: | 2 in | N: | 4.88 |
| BE1: | 0.5 in | TAP Depth: | 0.69 in |
| BF: | 0.53 | D: | 2.69 |
| J: | 4 in | I: | 3.77 in |
| L1: | 8.76 in | A: | 2.94 |
| L: | 5.51 in | H-Tap size: | 3/8 - 16 in |
| O: | 2.91 in | BD: | 9 |
| T: | 1 | B: | 5.25 |
| Center Distance (in): | 2.375 in | C: | 6.88 in |
| G: | 1.06 | U: | 0.75 in |
| F: | 2.13 |
Technical Specifications
| Series: | OE Series | Motor Frame Size: | 180 |
| Input HP @ 1750 RPM: | 0.307 | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OE Series | Output Shaft Direction: | 3 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.44 | Assembly: | UFC-3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 648 in/lbs |

