How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | N: | 4.88 |
| TAP Depth: | 0.69 in | F: | 2.13 |
| L1: | 8.76 in | BF: | 0.53 |
| BE1: | 0.5 in | O: | 2.91 in |
| D: | 2.69 | T: | 1 |
| L: | 5.51 in | AJ: | 7.25 |
| U: | 0.75 in | G: | 1.06 |
| C: | 6.88 in | I: | 3.77 in |
| AK: | 8.5 | BD: | 9 |
| J: | 4 in | A: | 2.94 |
| K: | 2 in | Center Distance (in): | 2.375 in |
| B: | 5.25 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 2.3 | Series Code: | OE |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 117 |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 2.44 |
| Assembly: | UFC-3 | Service Factor: | 1 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

