How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | N: | 4.88 |
| G: | 1.06 | AJ: | 7.25 |
| T: | 1 | BF: | 0.53 |
| BE1: | 0.5 in | D: | 2.69 |
| L: | 5.51 in | K: | 2 in |
| O: | 2.91 in | J: | 4 in |
| B: | 5.25 | U: | 0.75 in |
| C: | 6.88 in | H-Tap size: | 3/8 - 16 in |
| TAP Depth: | 0.69 in | A: | 2.94 |
| I: | 3.77 in | BD: | 9 |
| Center Distance (in): | 2.375 in | F: | 2.13 |
| L1: | 8.76 in |
Technical Specifications
| Output Diameter (in): | 1 in | Output Shaft: | Solid Shaft |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 3 | Service Factor: | 1 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180 | Gear Type: | Worm |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Line: | OE Series |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Key: | 1/4 X 2.44 | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Direction: | 3 | Assembly: | UFC-3 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

