How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.69 in | C: | 6.88 in |
| AK: | 8.5 | G: | 1.06 |
| F: | 2.13 | L1: | 8.76 in |
| I: | 3.77 in | L: | 5.51 in |
| O: | 2.91 in | BE1: | 0.5 in |
| D: | 2.69 | U: | 0.75 in |
| BF: | 0.53 | N: | 4.88 |
| J: | 4 in | Center Distance (in): | 2.375 in |
| T: | 1 | B: | 5.25 |
| BD: | 9 | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | K: | 2 in |
| A: | 2.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | UFC-3 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Series Code: | OE |
| Output Key: | 1/4 X 2.44 | Series: | OE Series |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 1.32 | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

