How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | T: | 1 |
| AK: | 8.5 | I: | 3.77 in |
| BF: | 0.53 | A: | 2.94 |
| O: | 2.91 in | TAP Depth: | 0.69 in |
| AJ: | 7.25 | F: | 2.13 |
| C: | 6.88 in | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| B: | 5.25 | H-Tap size: | 3/8 - 16 in |
| N: | 4.88 | J: | 4 in |
| L1: | 8.76 in | K: | 2 in |
| BD: | 9 | G: | 1.06 |
| D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Assembly: | UFC-3 | Motor Frame Size: | 180 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.44 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 3 | Series: | OE Series |
| Service Factor: | 1 | Output Diameter (in): | 1 in |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 3 |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

