How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.91 in | BF: | 0.53 |
| Center Distance (in): | 2.375 in | B: | 5.25 |
| BD: | 9 | T: | 1 |
| C: | 6.88 in | AK: | 8.5 |
| AJ: | 7.25 | A: | 2.94 |
| J: | 4 in | K: | 2 in |
| I: | 3.77 in | H-Tap size: | 3/8 - 16 in |
| L: | 5.51 in | N: | 4.88 |
| D: | 2.69 | L1: | 8.76 in |
| F: | 2.13 | U: | 0.75 in |
| BE1: | 0.5 in | G: | 1.06 |
| TAP Depth: | 0.69 in |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.04 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Center Distance (in): | 2.375 | Series: | OE Series |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.75 in |
| Assembly: | UFC-3 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Ratio Range: | 40:1 |
| Output Key: | 1/4 X 2.44 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Service Factor: | 1 |
| Output RPM: | 43.8 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

